Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 692300A2 |
Article group description | Hexagon nuts with plain flange |
Material | Stainless steel A2-70 S/S |
Item number | 692300A20080000 |
Variantnumber name | M 8 |
DIN number | 6923 |
ISO number | 4161 |
Factory number | BN 14476 |
Drive | Hexagon |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Flange diameter | 17.9 |
Metric | M 8 |
Nut height | 8 |
Width across flats | 13 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-with-collar/692300a20080000