Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TRAPZM60 |
Article group description | Hexagon nuts, height = 1,5 x D, right |
Material | Steel |
Item number | TRAPZM600180400 |
Variantnumber name | TR 18 X 4 |
Factory number | TRAPZM, BN 423 |
Drive | Hexagon |
Thread | Trapezium |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Diameter | Tr 18x4 |
Nut height | 27 |
Width across flats | 27 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-trapezoidal-thread/trapzm600180400