Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 934YL060 |
Article group description | Hexagon nuts, left |
Material | Steel,class 6/8 |
Item number | 934YL0600200200 |
Variantnumber name | M20X2 LINKS |
DIN number | 934 |
ISO number | 8673 |
Drive | Hexagon |
Thread | Metric fine left |
Class | 6 |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Metric fine | M 20x2 |
Nut height | 16 |
Width across flats | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-metric-left/934yl0600200200