Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 934Y008Z |
Article group description | Hexagon nuts |
Material | Steel,class 8,Zi.plated |
Item number | 934Y008Z0270200 |
Variantnumber name | M 27 X 2 |
DIN number | 934 |
ISO number | 8673 |
Factory number | BN 137 |
Drive | Hexagon |
Thread | Metric fine |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | Zinc plated |
Metric fine | M 27x2 |
Nut height | 22 |
Width across flats | 41 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-metric-fine/934y008z0270200