Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 934Y0080 |
Article group description | Hexagon nuts |
Material | Steel,class 8 |
Item number | 934Y00800450300 |
Variantnumber name | M 45 X 3 |
DIN number | 934 |
ISO number | 8673 |
Factory number | BN 40055 |
Drive | Hexagon |
Thread | Metric fine |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | No finish |
Metric fine | M 45x3 |
Nut height | 36 |
Width across flats | 70 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-metric-fine/934y00800450300