Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 79670010 |
Article group description | Self locking counter nuts |
Material | Springsteel |
Item number | 796700100100000 |
Variantnumber name | M 10 |
DIN number | 7967 |
Factory number | BN 1964 |
Drive | Hexagon |
Thread | Metric |
Discount group | PD005 |
Material | Spring steel |
Material thickness | 0.5 |
Metric | M 10 |
Width across flats | 17 |
Total height | 4 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-low/796700100100000