Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 439000A2 |
Article group description | Hexagon thin nuts |
Material | Stainless steel A2-035 |
Item number | 439000A20100000 |
Variantnumber name | M 10 sw17 |
DIN number | 439 |
ISO number | 4035 |
Factory number | BN 630 |
Drive | Hexagon |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Metric | M 10 |
Nut height | 5 |
Width across flats | 17 |
W.a.f. to | DIN |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-low/439000a20100000