Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 439Y00A2 |
Article group description | Hexagon thin nuts |
Material | Stainless steel A2-035 |
Item number | 439Y00A20180150 |
Variantnumber name | M 18 X 1,5 |
DIN number | 439 |
ISO number | 8675 |
Factory number | BN 20015 |
Drive | Hexagon |
Thread | Metric fine |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Metric fine | M 18x1.5 |
Nut height | 9 |
Width across flats | 27 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-low-metric-fine/439y00a20180150