Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 439Y006Z |
Article group description | Hexagon thin nuts |
Material | Steel,class 04, zinc plated |
Item number | 439Y006Z0450300 |
Variantnumber name | M 45 X 3 |
DIN number | 439 |
ISO number | 8675 |
Factory number | BN 1207 |
Drive | Hexagon |
Thread | Metric fine |
Class | 4 |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Metric fine | M 45x3 |
Nut height | 22.5 |
Width across flats | 70 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-low-metric-fine/439y006z0450300