Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | JVK3D0A2 |
Article group description | Hexagon nuts, high (H=3 x d) |
Material | Stainless steel A2 S/S |
Item number | JVK3D0A20100000 |
Variantnumber name | M 10 sw17 |
DIN number | 6334 |
Factory number | JVK3D, BN 14307 |
Drive | Hexagon |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Metric | M 10 |
Nut height | 30 |
Width across flats | 17 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-high/jvk3d0a20100000