Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6330X000 |
Article group description | Thick hexagon nuts, height = 1,5 x d |
Material | Steel,class 10 |
Item number | 6330X0000240000 |
Variantnumber name | BM 24 |
DIN number | 6330 |
Drive | Hexagon |
Thread | Metric |
Class | 10 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Metric | M 24 |
Nut height | 36 |
Width across flats | 36 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-high/6330x0000240000