Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 158700M0 |
Article group description | Acorn nuts (domed cap nut) |
Material | Brass |
Item number | 158700M00060000 |
Variantnumber name | M 6 |
DIN number | 1587 |
Factory number | BN 513 |
Drive | Hexagon |
Thread | Metric |
Discount group | PD006 |
Material | Brass |
Finish | No finish |
Metric | M 6 |
Nut height | 12 |
Width across flats | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/cap-nuts/high-cap-nuts/158700m00060000