Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 158700A2 |
Article group description | Acorn nuts (domed cap nut) |
Material | Stainless steel A2-50 S/S |
Item number | 158700A20120000 |
Variantnumber name | M 12 sw19 |
DIN number | 1587 |
Factory number | BN 635 |
Drive | Hexagon |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Metric | M 12 |
Nut height | 22 |
Width across flats | 19 |
https://www.nederland.bossard.com/en/metric-fasteners/cap-nuts/high-cap-nuts/158700a20120000