Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 1587006X |
Article group description | Acorn nuts (domed cap nut) |
Material | St.cl.6,Cromium/Nickel plated |
Item number | 1587006X0040000 |
Variantnumber name | M 4 |
DIN number | 1587 |
Factory number | BN 151 |
Drive | Hexagon |
Thread | Metric |
Class | 6 |
Discount group | PD003 |
Material | Steel |
Finish | Chromed |
Metric | M 4 |
Nut height | 8 |
Width across flats | 7 |
https://www.nederland.bossard.com/en/metric-fasteners/cap-nuts/high-cap-nuts/1587006x0040000