Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 979Y0060 |
Article group description | Hexagon thin castle nuts |
Material | Steel,class 04 |
Item number | 979Y00600200150 |
Variantnumber name | M 20 X 1,5 |
DIN number | 979 |
Drive | Hexagon |
Thread | Metric fine |
Class | 04 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Pin diameter | 4 |
Metric fine | M 20x1.5 |
Nut height | 16 |
Width across flats | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/cap-nuts/castle-nuts/979y00600200150