Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 935000A4 |
Article group description | Hexagon castle nuts |
Material | Stainless steel A4 S/S |
Item number | 935000A40080000 |
Variantnumber name | M 8 |
DIN number | 935 |
Factory number | BN 636 |
Drive | Hexagon |
Thread | Metric |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
Pin diameter | 2 |
Metric | M 8 |
Nut height | 9.5 |
Width across flats | 13 |
https://www.nederland.bossard.com/en/metric-fasteners/cap-nuts/castle-nuts/935000a40080000