Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | AVKMRLM1 |
Article group description | AVK blind rivet nuts with flat head, open type |
Material | Monel |
Item number | AVKMRLM10040013 |
Variantnumber name | M 4 x 11,9 |
Factory number | AVKAL |
Brand name | AVK |
Thread | Metric |
Discount group | PD005 |
Material | Monel |
Drill diameter | 6.8 |
Head diameter | 9.9 |
Head height | 0.7 |
Shaftlength | 11.9 |
Metric | M 4 |
https://www.nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-flat-head/avkmrlm10040013