Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | AVKMRL1Z |
Article group description | AVK blind rivet nuts with flat head, open type |
Material | Steel,zinc plated |
Item number | AVKMRL1Z0060015 |
Variantnumber name | M6 x 14,7 |
Factory number | AVKAL |
Brand name | AVK |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Drill diameter | 10.0 |
Clamping range | 0.7- 4.2 |
Head diameter | 12.7 |
Head height | 0.7 |
Shaftlength | 14.7 |
Metric | M 6 |
https://www.nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-flat-head/avkmrl1z0060015