Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H8530010 |
Article group description | HONSEL SSM blind rivet nuts with countersunk head |
Material | Steel,zinc plated |
Item number | H85300100060017 |
Variantnumber name | M6 x17,5 4,5-6,0 |
Factory number | 10853 |
Brand name | VVG-HONSEL |
Thread | Metric |
Headshape | Countersunk |
Discount group | PD026 |
Material | Steel |
Finish | Zinc plated |
Type | SSM |
Grip range | 4.5-6 |
Head diameter | 11.3 |
Head height | 1.5 |
Metric | M 6 |
Shaft diameter | 9.0 |
shaft length | 17.5 |
https://www.nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-countersunk-head/h85300100060017