Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H85100L1 |
Article group description | HONSEL ASM blind rivet nuts with countersunk head |
Material | Aluminium |
Item number | H85100L10030011 |
Variantnumber name | M3 x11 1,5-3,5 |
Factory number | 10851 |
Brand name | VVG-HONSEL |
Thread | Metric |
Headshape | Countersunk |
Discount group | PD026 |
Material | Aluminium |
Type | ASM |
Grip range | 1.5-3.5 |
Head diameter | 7.3 |
Head height | 1.5 |
Metric | M 3 |
Shaft diameter | 5.0 |
shaft length | 11.0 |
https://www.nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-countersunk-head/h85100l10030011