Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANC711M0 |
Article group description | Anchor nut for 2,9-3,1 |
Material | Brass |
Item number | ANC711M00050000 |
Variantnumber name | M 5 |
Factory number | 711 |
Thread | Metric |
Discount group | PD005 |
Material | Brass |
Drill hole diameter | 8.4 |
Outside diameter | 11.0 |
Metric | M 5 |
Nut height | 4.4 |
Sheet thickness | 2.9-3.1 |
https://www.nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-anchor/anc711m00050000