Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANC708M0 |
Article group description | Anchor nut for 2,0-2,2 |
Material | Brass |
Item number | ANC708M00040000 |
Variantnumber name | M 4 |
Factory number | 708 |
Thread | Metric |
Discount group | PD005 |
Material | Brass |
Drill hole diameter | 7.0 |
Outside diameter | 9.5 |
Metric | M 4 |
Nut height | 3.8 |
Sheet thickness | 2.0-2.2 |
https://www.nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-anchor/anc708m00040000