Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ULSPENA2 |
Article group description | Button head screws with Hexagon, socket and pin |
Material | Stainless steel A2 S/S |
Item number | ULSPENA20080016 |
Variantnumber name | M 8 X 16 |
Factory number | ULSPEN, BN 6971 |
Drive | Socket and pin |
Thread | Metric |
Class | A2 |
Headshape | Button |
Discount group | PD005 |
Material | Stainless steel |
Head diameter | 14 |
Head height | 4.4 |
Metric | M 8 |
Width across flats | 5 |
Shaftlength | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/anti-theft-screws-and-nuts/anti-theft-socket-screws-with-pin/ulspena20080016