Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7982PNA2 |
Article group description | Counters.hd tap scr.socket+pin |
Material | Stainless steel A2 S/S |
Item number | 7982PNA20035009 |
Variantnumber name | ST 3,5 X 9,5 |
Factory number | 7982PN |
Drive | Socket and pin |
Thread | ST thread |
Class | A2 |
Discount group | PD005 |
Material | Stainless steel |
https://www.nederland.bossard.com/en/metric-fasteners/anti-theft-screws-and-nuts/anti-theft-socket-screws-with-pin/7982pna20035009