Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 965SE0A2 |
Article group description | Countersunk screws with Snake-eye |
Material | Stainless steel A2 S/S |
Item number | 965SE0A20030008 |
Variantnumber name | M 3 X 8 |
Factory number | 965SE |
Drive | Snake-eye |
Thread | Metric |
Class | A2 |
Headshape | Countersunk |
Discount group | PD005 |
Material | Stainless steel |
Code | SP-4 |
Head diameter | 6.3 |
Head height | 1.7 |
Metric | M 3 |
Total length | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/anti-theft-screws-and-nuts/anti-theft-screws-snake-eye/965se0a20030008