Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7985SEA2 |
Article group description | Pan head screws with Snake-eye |
Material | Stainless steel A2 S/S |
Item number | 7985SEA20060040 |
Variantnumber name | M 6 X 40 |
Factory number | 7985SE |
Drive | Snake-eye |
Thread | Metric |
Class | A2 |
Headshape | Pan |
Discount group | PD005 |
Material | Stainless steel |
Code | SP-1/4" |
Head diameter | 12.0 |
Head height | 3.6 |
Metric | M 6 |
Shaftlength | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/anti-theft-screws-and-nuts/anti-theft-screws-snake-eye/7985sea20060040