Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 529E0040 |
Article group description | Stone bolts with nut and washer |
Material | Steel,class 4.6 |
Item number | 529E00400200250 |
Variantnumber name | M 20 X 250 |
DIN number | 529E |
Thread | Metric |
Class | 4.6 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Dimension | 100 |
Width | 40 |
Thread length | 50 |
Length | 250 |
Metric | M 20 |
Total length | 250 |
https://www.nederland.bossard.com/en/metric-fasteners/anchors-and-plugs/stone-bolts-and-expansion-plugs/529e00400200250