Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLULAHA4 |
Article group description | SORMAT-PFG Hammer Anchors with internal thread |
Material | Stainless steel A4 S/S |
Item number | PLULAHA40100000 |
Variantnumber name | M 10 (12x40) |
Factory number | LAH |
Brand name | SORMAT |
Thread | Metric |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
Drill diameter | 12 |
Diameter | 12 |
Thread length | 15 |
Length | 40 |
Metric | M 10 |
Type | LA(H)-10 |
Performance | Anker |
https://www.nederland.bossard.com/en/metric-fasteners/anchors-and-plugs/sormat-pfg-expansion-bolts-through-and-hammer-anchors/plulaha40100000