Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLULA01Z |
Article group description | SORMAT-PFG hammer anchors with internal thread |
Material | Steel,zinc plated |
Item number | PLULA01Z0100001 |
Variantnumber name | LT 10 zethulpst |
Factory number | LA |
Brand name | SORMAT |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Drill diameter | - |
Diameter | - |
Thread length | - |
Length | - |
Metric | M 10 |
Type | LT10 |
Performance | Zethulpst |
https://www.nederland.bossard.com/en/metric-fasteners/anchors-and-plugs/sormat-pfg-expansion-bolts-through-and-hammer-anchors/plula01z0100001