Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLUKEV1Z |
Article group description | SORMAT-PFG threaded rods for resin-bond anchors |
Material | Steel,zinc plated |
Item number | PLUKEV1Z0100130 |
Variantnumber name | M 10 x 130 KEVA |
Factory number | KEVA |
Brand name | SORMAT |
Drive | Hexagon |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Special packing | 10 |
Clamping range | 25 |
Length | 130 |
Metric | M 10 |
https://www.nederland.bossard.com/en/metric-fasteners/anchors-and-plugs/sormat-pfg-chemical-anchors/plukev1z0100130