Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLUGHM1Z |
Article group description | FISCHER anchors |
Material | Steel,zinc plated |
Item number | PLUGHM1Z0061080 |
Variantnumber name | HM 6 X 80 S |
Factory number | HM |
Brand name | FISCHER |
Drive | Phillips cross recessed |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Drill hole diameter | 12 |
Clamping range | 16-34 |
Cross recess number | 3 |
Screw length | 80 |
Metric | M 6 |
Sheet thickness | 32-50 |
https://www.nederland.bossard.com/en/metric-fasteners/anchors-and-plugs/fischer-expansion-anchors-saddles-and-plugs/plughm1z0061080