Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLUCHPK0 |
Article group description | FISCHER capsules for resin-bond anchors |
Material | Resin capsules in glass |
Item number | PLUCHPK00120000 |
Variantnumber name | v.M12 (14X110) |
Factory number | RM |
Brand name | FISCHER |
Discount group | PD007 |
Material | Plastic |
Drill diameter | 14 |
drill depth | 110 |
Metric | M 12 |
Minimum drill depth | 110 |
Type | RM-12 |
For size | M 12 |
https://www.nederland.bossard.com/en/metric-fasteners/anchors-and-plugs/fischer-chemical-anchors/pluchpk00120000