Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2411610 |
Article group description | FIBRO compression spring red |
Material | Steel 50CrV4 |
Item number | F24116100250152 |
Variantnumber name | 241.16.25.152 |
ISO number | 10243 |
Factory number | 241.16 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Diameter guide pin | 12.5 |
Sleeve diameter | 25.0 |
Length unloaded | 152 |
Max. spring force | 2765.8 |
Maximum deflection | 57.5 |
Minimum length | 94.5 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/springs-gas-springs/fibrocompression-springs-and-accessories/f24116100250152