Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2411510 |
Article group description | FIBRO compression spring blue |
Material | Steel 50CrV4 |
Item number | F24115100130076 |
Variantnumber name | 241.15.13.076 |
ISO number | 10243 |
Factory number | 241.15 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Diameter guide pin | 6.3 |
Sleeve diameter | 12.5 |
Length unloaded | 76 |
Max. spring force | 346.8 |
Maximum deflection | 34.0 |
Minimum length | 42.0 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/springs-gas-springs/fibrocompression-springs-and-accessories/f24115100130076