Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F24370K0 |
Article group description | FIBROFLEX punch stripper |
Material | Polyurethaan 95 Shore A |
Item number | F24370K00060056 |
Variantnumber name | 060.056 |
Factory number | 243.7 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Plastic |
Type | Fibroflex |
Outside diameter | 19 |
Diameter | 1.6 |
Hole diameter | 6 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/springs-gas-springs/fibro-strippers/f24370k00060056