Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2450XK0 |
Article group description | FIBRO damping washer |
Material | Polyurethaan SH:80/90/95 |
Item number | F2450XK00170005 |
Variantnumber name | 2450.6.1703805 |
Factory number | 2450 |
Brand name | FIBRO |
Discount group | PD039 |
Inside diameter | 17 |
Outside diameter | 38 |
Thickness | 5 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/springs-gas-springs/fibro-spring-spacer-elements/f2450xk00170005