Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F4827410 |
Article group description | FIBRO gas spring |
Material | Steel |
Item number | F48274100000007 |
Variantnumber name | 24827400000.007.2 |
Factory number | 248274 |
Brand name | FIBRO |
Discount group | PD038 |
Material | Steel |
Colour | Ongevuld |
Maximum diameter | 19 |
Maximum length | 56 |
Maximum stroke | 7 |
Minimum length | 49 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/springs-gas-springs/fibro-gas-springs/f48274100000007