Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F480X009 |
Article group description | FIBRO accessoire gas spring |
Material | Steel |
Item number | F480X0090751000 |
Variantnumber name | 2480.009.00750.1 |
Factory number | 2480.009 |
Brand name | FIBRO |
Discount group | PD038 |
Material | Steel |
Width x length | 50x 65 |
Thickness | 16 |
Threaded hole diameter | 9 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/springs-gas-springs/fibro-gas-spring-accessories/f480x0090751000