Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F6650110 |
Article group description | FIBRO accessories for punches |
Material | Toolsteel |
Item number | F66501100100000 |
Variantnumber name | 2665.01.10 |
Factory number | 266501 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Dimension | 7 |
Thickness | 6 |
Hole diameter | 9 |
Length x width | 43.5x41 |
Hold diameter | 10 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/precision-elements/fibro-punches/f66501100100000