Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F23130SN |
Article group description | FIBRO punch |
Material | HSS |
Item number | F23130SN0080071 |
Variantnumber name | 8X 8X71 |
Factory number | 231.3 |
Brand name | FIBRO |
Discount group | PD039 |
Material | HSS |
Width | 8 |
Head height | 2.8 |
Length | 8-24 |
Total length | 71 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/precision-elements/fibro-punches/f23130sn0080071