Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F22030SN |
Article group description | FIBRO round punch |
Material | HSS |
Item number | F22030SN0105090 |
Variantnumber name | A 10,5 X 90 |
DIN number | 9844A |
Factory number | 220.3 |
Brand name | FIBRO |
Discount group | PD037 |
Material | HSS |
Diameter | 10.5 |
Head diameter | 16.0 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/precision-elements/fibro-punches/f22030sn0105090