Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F22030SN |
Article group description | FIBRO round punch |
Material | HSS |
Item number | F22030SN0028071 |
Variantnumber name | A 2,8 X 71 |
DIN number | 9844A |
Factory number | 220.3 |
Brand name | FIBRO |
Discount group | PD037 |
Material | HSS |
Diameter | 2.8 |
Head diameter | 4.5 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/precision-elements/fibro-punches/f22030sn0028071