Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F23910VN |
Article group description | FIBRO ejector pin |
Material | WS |
Item number | F23910VN0100160 |
Variantnumber name | D 10 X 160 |
DIN number | 1530D |
Factory number | 239.1 |
Brand name | FIBRO |
Discount group | PD037 |
Material | Tool steel |
Pin diameter | 10 |
Height | 1 |
Head diameter | 12 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/precision-elements/fibro-ejector-pins-and-wrappers/f23910vn0100160