Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F23810VN |
Article group description | FIBRO ejector pin |
Material | Toolsteel |
Item number | F23810VN0017160 |
Variantnumber name | C 1,7 X 160 |
ISO number | 8694 |
Factory number | 238.1 |
Brand name | FIBRO |
Discount group | PD037 |
Material | Steel |
Pin diameter | 1.7 |
Head diameter | 6 |
Head height | 3 |
Shaft diameter | 3 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/precision-elements/fibro-ejector-pins-and-wrappers/f23810vn0017160