Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F23710VN |
Article group description | FIBRO ejector pin |
Material | WS |
Item number | F23710VN0035250 |
Variantnumber name | A 3,5 X 250 |
ISO number | 6751 |
Factory number | 237.1 |
Brand name | FIBRO |
Discount group | PD037 |
Material | Tool steel |
Pin diameter | 3.5 |
Head diameter | 7 |
Head height | 3 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/precision-elements/fibro-ejector-pins-and-wrappers/f23710vn0035250