Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2110010 |
Article group description | FIBRO adaptor shank |
Material | Steel |
Item number | F21100100143025 |
Variantnumber name | 25M8 14.25.080 |
DIN number | 9859 |
Factory number | 211 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Flange diameter | 80 |
Hold diameter | 25 |
Total length | 63 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/lifting-and-clamping-devices/fibro-lifter-hook-and-adapter-shanks/f21100100143025