Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F1301110 |
Article group description | FIBRO lifter hook |
Material | Steel |
Item number | F13011100350000 |
Variantnumber name | 2130.11.035 |
Factory number | 2130.11 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Number of holes | 2 |
Diameter | 25 |
Total length | 100 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/lifting-and-clamping-devices/fibro-lifter-hook-and-adapter-shanks/f13011100350000