Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2032070 |
Article group description | FIBRO 2032.70 guidebush flange |
Material | GG+Bronce perm. lubrication |
Item number | F20320700800000 |
Variantnumber name | 2032.70.080 |
Factory number | 203270 |
Brand name | FIBRO |
Discount group | PD039 |
Inside diameter | 80 |
Width | 145 |
Diameter | 21.5 |
Bush diameter | 100 |
Height | 90 |
Length | 215 |
Total height | 100 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-pillar-retainer-and-pillar-guide-blocks/f20320700800000