Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F0313810 |
Article group description | FIBRO 2031.38 guidebush flange |
Material | Cast iron+Sintered metal hard. |
Item number | F03138100300000 |
Variantnumber name | 30 |
Factory number | 203138 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Cast iron |
Inside diameter | 30 |
Width | 65 |
Outside diameter | 62 |
Diameter | 11 |
Height | 23 |
Length | 115 |
Total height | 60 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-pillar-retainer-and-pillar-guide-blocks/f03138100300000