Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2087072 |
Article group description | FIBRO 2087.72 grinded collar guidebush |
Material | Bronce permanent lubrication |
Item number | F20870720220046 |
Variantnumber name | 2087.72.022.046 |
Factory number | 208772 |
Brand name | FIBRO |
Discount group | PD038 |
Material | Bronze |
Inside diameter | 22 |
Outer diameter bush | 30 |
Flange diameter | 35 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-pillar-guide-bushes/f20870720220046